IESNA:LM-63-2002
[TEST]P1198529
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-850-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 5000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7136
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1046.2 1071.2 1084.8 1072.7 1031.8 948.9 882.6 880.8 914.1 960.3
1029.6 1122 1242.4 1406.7 1590.7 1767.9 1951.2 2150.4 2373.4 2566.2
2658.9 2610.5 2429.8 2100.8 1536.6 983.4 673.3 489.2 356.7 264.3
191.2 146.2 117.4 86.3 49.2 17.4 0
1046.2 1077.3 1091.3 1079.9 1039.8 957.2 889.8 883.8 915.2 959.5
1025.8 1115.9 1231.4 1389.7 1577.1 1756.2 1942.1 2143.6 2369.3 2569.6
2676.7 2644.2 2477.2 2177.7 1639.6 1047 714.1 520.3 378.7 279.4
202.6 154.9 123.1 95.8 55.7 22.7 0
1046.2 1075.4 1090.5 1082.2 1047.7 974.3 902.7 891.7 919.8 964.1
1024.6 1111.7 1225.3 1373.4 1559.7 1764.5 1943.3 2120.9 2348 2566.9
2702.8 2715.3 2595.3 2283.7 1771.4 1168.2 825.1 614.9 458.2 332.8
242 180.6 137.1 115.9 70.1 24.6 0
1046.2 1073.5 1092 1091.3 1069.3 1016.3 945.9 912.2 923.9 960.3
1015.9 1091.7 1190.5 1316.2 1471.5 1645.6 1829.7 2020.1 2232.6 2469.6
2672.6 2763.8 2712.3 2520.3 2123.5 1499.9 1011.4 778.1 614.9 477.1
365 267.3 188.2 132.2 94.7 37.1 0
1046.2 1073.5 1097 1106.4 1096.2 1065.5 1009.9 961.4 951.9 973.9
1018.6 1084.8 1165.9 1271.1 1402.2 1556.3 1725.5 1903.1 2098.5 2330.6
2586.2 2797.1 2882.3 2806.6 2541.5 1980.4 1280.2 834.2 641.8 519.5
415.8 332.8 255.2 182.5 116.6 50.7 0
1046.2 1070.8 1098.1 1120.1 1128.4 1122.3 1096.2 1055.3 1024.3 1021.6
1046.2 1097 1167.8 1256.4 1368.1 1506.7 1669.9 1851.2 2040.2 2245.1
2499.1 2779 3014.5 3128.5 3067.5 2755.1 2050.8 1213.6 675.1 455.9
347.2 260.5 195 134.4 82.2 34.1 0
1046.2 1070.5 1099.2 1130.3 1155.7 1173.1 1179.5 1172.7 1155.3 1144.3
1156.4 1193.5 1249.6 1321.9 1419.6 1547.6 1702.8 1881.5 2081.1 2293.9
2508.6 2753.6 3047.8 3390.9 3682.8 3772.2 3532.9 2741.5 1660.8 822.1
410.1 254.5 165.9 101.1 57.9 22.3 0
1046.2 1066.7 1097 1134.5 1171.9 1207.2 1245.8 1283.6 1315.1 1342.7
1374.1 1412 1462.4 1532 1629.4 1760 1924 2113.3 2322.3 2540.4
2750.9 2960 3191.7 3513.2 4006.9 4624.1 5086.9 5065.7 4306.1 3129.6
1828.9 841.4 339.7 171.5 76.1 22 0
1046.2 1063.6 1090.9 1128.8 1170.8 1218.9 1275.7 1340.8 1413.9 1495.3
1591.9 1699.4 1811.9 1933.8 2076.6 2252.6 2454.4 2671 2888.8 3091.3
3284.5 3466.2 3643.4 3831.2 4098.2 4550.7 5269.4 5968 5952.9 5115.3
3568.1 1691.8 534.7 203.3 94.7 31 0
1046.2 1058.7 1084.8 1120.1 1162.5 1212.8 1272.3 1340.4 1413.9 1501.4
1604.4 1721 1846.7 1989.5 2164.8 2382.9 2642.3 2937.6 3215.5 3476.8
3721.8 3942.9 4137.6 4345.5 4614.7 5056.2 5756 6476.9 6668.5 6031.6
4242.8 1700.2 452.5 174.9 77.6 23.1 0
1046.2 1057.6 1082.2 1115.9 1155.3 1200.3 1257.1 1321.5 1393.5 1475.6
1572.2 1680.1 1794.8 1922.8 2078.1 2272.7 2506.7 2763.4 3021.3 3268.6
3505.6 3729.8 3941.8 4163.7 4452.6 4885.8 5626.5 6275.5 6427.3 5838.1
4276.9 1795.6 474.8 176.5 69.3 19.3 0
1046.2 1053.8 1075 1105.3 1140.5 1181 1231 1287.4 1348 1417.3
1496.4 1584.3 1672.5 1767.9 1883.4 2026.2 2201.1 2395.4 2593.4 2790.3
2983.4 3162.5 3332.2 3517 3772.9 4198.2 4826.7 5356.8 5327.7 4732.1
3476.4 1465.4 389.6 148.4 57.2 14.8 0
1046.2 1051.9 1068.9 1094.7 1124.2 1157.9 1198.8 1242 1285.9 1332.9
1385.5 1440.4 1490.4 1533.6 1579.8 1637.3 1712.3 1802.8 1901.2 2006.9
2117.8 2229.5 2341.2 2475.7 2686.6 3080 3626.8 3969.8 3720.7 3112.6
2209.5 927 255.6 100.7 43.2 12.9 0
1046.2 1044.3 1051.1 1064 1077.3 1090.9 1101.9 1103.8 1090.2 1057.6
1006.5 938.3 855.8 769.1 684.2 616.5 566.8 535.4 524.4 531.3
556.2 584.3 595.2 583.1 557 515 435.8 329.8 251.8 203.7
162.8 127.6 97.3 69.3 42.8 15.9 0
1046.2 1034.1 1028.4 1024.3 1017.8 1003.1 970.9 917.9 842.9 764.1
697.9 645.2 605.5 572.5 546.4 527.8 513.5 503.6 496.4 490.4
478.2 458.2 430.5 395.3 351.8 308.6 274.9 246.9 219.2 191.2
162.8 135.2 106.4 75 45.1 15.1 0
1046.2 1023.5 1004.6 981.9 952.3 907.3 848.6 791 743.7 705.1
671.7 642.6 617.2 593 569.1 546.8 528.6 513.5 499.4 482
458.2 428.3 400.2 377.5 355.9 330.6 302.2 273 247.3 221.1
188.6 156.8 123.1 89 51.9 23.9 0
1046.2 1013.3 978.8 939.1 891 837.2 795.9 769.4 747.8 724.4
697.9 670.6 643.7 617.6 590.3 560.8 531.6 506.3 485.1 465.7
448.7 433.9 421.1 406.3 384.3 351.8 320 294.2 268.8 242.3
214.7 184.4 152.2 116.6 77.2 41.3 0
1046.2 1009.9 960.7 907.3 853.5 811.5 791.4 783.8 773.6 754.7
728.2 695.6 661.5 628.2 593.7 556.6 519.9 488.1 465 450.2
437.3 426.7 416.9 390.4 357.1 341.2 324.1 306 284 260.5
234.8 209.4 182.1 144.3 109.1 62.5 0
1046.2 1002.7 944 883 832.7 805.4 801.2 805 800.9 781.2
750.1 712.6 669.1 631.6 590.7 555.9 526.3 495.3 466.9 441.9
422.6 409.7 385.5 355.6 342.7 326.8 309.7 291.9 273 252.2
229.5 211.3 181.4 148.8 112.8 64.8 0
1046.2 997.8 931.9 866.7 822.4 805.8 811.5 820.5 817.9 799
764.5 720.2 671.4 621 578.2 557 532 494.5 451 418.4
397.6 385.1 355.9 338.5 324.1 307.8 290.1 271.1 250.7 229.5
208.6 193.1 161.7 129.1 97.3 59.4 0
1046.2 995.1 920.5 856.1 816.8 806.2 816.4 827.4 826.6 807.7
772.5 726.3 672.5 613.8 563.4 539.6 505.5 459.7 419.6 394.9
377.5 364.6 339.3 326 310.1 294.2 275.7 257.1 237.4 216.6
199.6 204.5 151.1 111.7 82.5 34.5 0
1046.2 998.1 925.1 858.4 818.3 806.9 816 828.9 828.9 809.9
774.7 728.5 675.1 616.1 564.2 540.7 506.3 459.3 420.7 394.9
376 365 337.8 324.9 309.4 294.2 276.4 257.5 238.6 216.6
196.9 185.5 140.5 111.7 85.2 49.2 0
